IESNA:LM-63-2002
[TEST]P1388705
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-740-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 70CRI 4000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (42) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16227.0
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
111.5 132.9 184.3 351.5 943.2 1603.4 2212.2 2606.6 2996.7 3498.3 4137.1 4797.4 5714.8 6580.8 7309.7 7922.7 8488.6 9041.7 
9629.0 10405.0 11301.0 12145.6 12364.2 11999.8 11391.1 10696.5 10164.9 9719.1 8029.9 5238.9 2508.0 1213.3 643.1 261.5 150.1 
81.5 47.2 0.0 
111.5 137.2 184.3 343.0 874.6 1577.7 2147.9 2576.6 2996.7 3494.1 4072.8 4814.5 5684.8 6469.4 7211.0 7819.8 8381.4 8908.8 
9509.0 10259.2 11189.6 12055.6 12355.7 11991.3 11343.9 10675.1 10117.8 9650.5 8042.8 5251.8 2559.5 1213.3 647.4 252.9 145.8 
77.2 47.2 0.0 
111.5 132.9 175.8 334.4 801.7 1453.4 2105.0 2542.3 2962.4 3442.6 4017.1 4745.9 5500.5 6285.0 6932.4 7391.1 7854.1 8420.0 
9067.4 9830.5 10885.2 12098.4 12677.2 12441.4 11674.0 10910.9 10392.1 9967.7 8514.4 5783.4 2971.0 1371.9 651.7 244.4 154.3 
85.7 51.4 0.0 
111.5 132.9 167.2 287.2 690.2 1316.2 1903.5 2418.0 2859.6 3331.1 3884.2 4553.0 5251.8 5946.3 6533.7 7022.4 7352.5 7849.8 
8540.1 9406.1 10615.1 11875.5 12870.1 12921.6 12257.1 11365.3 10778.0 10387.9 9118.8 6829.5 3828.5 1740.6 767.4 278.7 154.3 
98.6 64.3 0.0 
111.5 132.9 162.9 244.4 501.6 1020.4 1612.0 2203.6 2683.8 3138.2 3648.4 4282.9 4951.7 5667.7 6272.2 6795.2 7159.6 7451.1 7884.1 
8595.8 9714.8 11279.6 12758.7 13298.9 12797.3 11892.7 11326.7 10936.6 9719.1 7999.9 5153.2 2345.1 1050.4 390.1 175.8 120.0 
85.7 0.0 
111.5 128.6 154.3 201.5 343.0 664.5 1204.7 1736.3 2327.9 2821.0 3288.3 3819.9 4424.4 5020.3 5710.5 6263.6 6705.2 7031.0 7271.1 
7691.2 8351.4 9543.3 11403.9 12891.6 13277.4 12385.7 11751.2 11275.3 10190.6 8668.7 6550.8 3871.3 1946.4 763.1 270.1 158.6 
115.8 0.0 
111.5 128.6 141.5 171.5 231.5 373.0 647.4 1093.2 1582.0 2122.2 2645.2 3211.1 3699.8 4231.5 4810.2 5401.9 5907.7 6370.8 6718.0 
7073.9 7519.7 8222.8 9346.1 11069.5 12793.0 13393.2 13028.8 12557.2 10880.9 9033.1 7215.3 5774.8 3665.5 1732.0 703.1 
227.2 154.3 0.0 
111.5 124.3 137.2 158.6 197.2 265.8 441.6 728.8 1161.8 1616.3 2126.4 2658.1 3176.8 3699.8 4214.3 4797.4 5303.2 5822.0 6255.0 6692.3 
7142.5 7734.1 8638.7 9976.3 11836.9 13217.4 13487.5 13337.4 11884.1 9809.1 7781.2 6212.1 4475.8 2516.6 1054.6 295.8 
175.8 0.0 
111.5 120.0 132.9 150.1 171.5 210.1 295.8 433.0 698.8 1063.2 1496.2 1955.0 2460.8 2971.0 3506.9 4047.1 4565.9 5101.8 5611.9 6105.0 
6623.7 7236.8 8047.0 9106.0 10473.6 12175.6 12955.9 13196.0 12861.6 11305.3 9166.0 7056.7 5011.7 3266.8 1449.1 480.2 
201.5 0.0 
111.5 120.0 124.3 132.9 137.2 150.1 162.9 188.6 222.9 283.0 381.6 527.3 728.8 1016.1 1350.5 1723.4 2126.4 2602.3 3112.5 3687.0 4308.6 5037.4 
5903.5 6941.0 8137.1 9414.7 10190.6 10688.0 11481.1 11060.9 9166.0 6353.6 3828.5 2010.7 844.6 248.7 162.9 0.0 
111.5 115.8 115.8 115.8 120.0 120.0 120.0 124.3 120.0 124.3 124.3 128.6 137.2 145.8 171.5 197.2 235.8 287.2 355.8 454.4 578.8 767.4 1020.4 1423.3 
2083.6 3249.7 4244.3 4866.0 5744.8 4913.1 3588.4 2520.9 1659.1 857.4 248.7 60.0 17.1 0.0 
111.5 111.5 111.5 107.2 107.2 107.2 107.2 102.9 98.6 98.6 98.6 98.6 94.3 90.0 90.0 90.0 94.3 102.9 111.5 124.3 141.5 154.3 175.8 205.8 270.1 458.7 
685.9 904.6 1474.8 1564.8 1106.1 673.1 390.1 180.1 72.9 30.0 12.9 0.0 
111.5 107.2 107.2 102.9 98.6 98.6 94.3 90.0 85.7 85.7 81.5 77.2 72.9 68.6 60.0 55.7 51.4 51.4 51.4 51.4 51.4 51.4 47.2 47.2 38.6 34.3 34.3 
34.3 42.9 51.4 38.6 34.3 34.3 25.7 17.1 12.9 12.9 0.0 
111.5 102.9 98.6 90.0 85.7 81.5 77.2 68.6 64.3 55.7 47.2 42.9 34.3 30.0 25.7 21.4 17.1 17.1 12.9 8.6 8.6 8.6 4.3 4.3 4.3 4.3 4.3 4.3 4.3 4.3 0.0 0.0 4.3 
4.3 8.6 8.6 8.6 0.0 
111.5 98.6 90.0 81.5 72.9 68.6 60.0 51.4 42.9 34.3 30.0 21.4 17.1 12.9 8.6 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 
8.6 8.6 0.0 
111.5 94.3 81.5 72.9 64.3 51.4 47.2 38.6 30.0 21.4 17.1 8.6 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 
8.6 0.0 
111.5 90.0 77.2 64.3 55.7 47.2 34.3 25.7 21.4 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 
4.3 0.0 
111.5 90.0 72.9 60.0 47.2 38.6 30.0 21.4 17.1 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 
0.0 
111.5 85.7 72.9 55.7 47.2 38.6 25.7 17.1 12.9 8.6 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
111.5 90.0 72.9 55.7 47.2 34.3 25.7 21.4 12.9 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
111.5 90.0 72.9 60.0 47.2 34.3 30.0 21.4 17.1 8.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
111.5 90.0 72.9 60.0 47.2 34.3 30.0 21.4 17.1 12.9 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
